DUNGEN Tornet

DUNGEN Tornet

Multiredskapet i serien med ribbstol, ringar och rep för ett stort antal övningar. Primär träning: Armar, bål, greppstyrka.

Technical specification
  • Unique ref.dungen-tornet
  • Collection setGym Equipment Outdoor
  • CollectionGym Equipment Outdoor
  • TypeObject (single object)
  • Date of publishing2021-05-12
  • Edition number1
  • Height (mm)3305
  • Width (mm)2300
  • Depth (mm)2490
Related
  • Material mainStainless steel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySports & Recreation - Gym Equipment Outdoor

Region availability

Europe
Sweden
Norway
Denmark