GLÄNTAN Ekoxen lowGLÄNTAN Ekoxen low
View previous images
View next images

GLÄNTAN Ekoxen low

Ekoxen is designed to offer the greatest possible number of back and pull exercises, and also to be able to carry out the classic deadlift in an ergonomically correct way. It also promotes social training, as you can make it either heavier or lighter by asking a friend to weight it down or relieve the load at the "tail". Primary training: Legs, back and arms. 

Technical specification
  • Unique ref.ekooxen-low
  • Collection setGym Equipment Outdoor
  • CollectionGym Equipment Outdoor
  • TypeObject (single object)
  • Date of publishing2021-04-27
  • Edition number1
  • Height (mm)1470
  • Width (mm)2540
  • Depth (mm)620
Related
  • Material mainOak
  • Material secondaryStainless steel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)58
Classification
  • BIMobject CategorySports & Recreation - Gym Equipment Outdoor

Region availability

Europe
Sweden
Norway
Denmark