GLÄNTAN BuskenGLÄNTAN Busken
View previous images
View next images

GLÄNTAN Busken

Busken offers a number of possibilities for training the upper body in the form of dips or more modifiedpush-ups. Busken's unique shape enables the exercises to be carried out with a choice of difficulties depending on hand placement, or modification by placing the feet on the ground. Primary training: Core and arms

Specification

Technical specification
  • Unique ref.glantan-busken
  • Collection setGym Equipment Outdoor
  • CollectionGym Equipment Outdoor
  • TypeObject (single object)
  • Date of publishing2021-04-27
  • Edition number1
  • Height (mm)1300
  • Width (mm)2100
  • Depth (mm)2100
Related
  • Material mainStainless steel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)50
Classification
  • BIMobject CategorySports & Recreation - Gym Equipment Outdoor

Region availability

Europe
Sweden
Norway
Denmark