GLÄNTAN Ekoxen highGLÄNTAN Ekoxen high
View previous images
View next images

GLÄNTAN Ekoxen high

Ekoxen high offers different forms of press exercises upwards for the upper body, while at the same time you can train the calf and leg muscles by placing the lifting bar on the shoulders. This tool also promotes social training, as you can make it either heavier orlighter by asking a friend to weight it down orrelieve the load at the "tail". Primary training: Shoulders and legs

Specification

Technical specification
  • Unique ref.glantan-ekoxen-high
  • Collection setGym Equipment Outdoor
  • CollectionGym Equipment Outdoor
  • TypeObject (single object)
  • Date of publishing2021-04-27
  • Edition number1
  • Height (mm)1520
  • Width (mm)2400
  • Depth (mm)620
Related
  • Material mainOak
  • Material secondaryStainless steel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)78
Classification
  • BIMobject CategorySports & Recreation - Gym Equipment Outdoor

Region availability

Europe
Sweden
Norway
Denmark