GLÄNTAN Gäddan longGLÄNTAN Gäddan long
View previous images
View next images

GLÄNTAN Gäddan long

With Gäddan long, the opportunities for various forms of arm and triceps presses are endless. It also enables various forms ofleg strength and cardiovascular exercise, while the flat surface on top naturally invites the user to rest and stretch. Primary training: Arms, legs, core, stretching.

Technical specification
  • Unique ref.glantan-gaddan-long
  • Collection setGym Equipment Outdoor
  • CollectionGym Equipment Outdoor
  • TypeObject (single object)
  • Date of publishing2021-04-27
  • Edition number1
  • Height (mm)650
  • Width (mm)2400
  • Depth (mm)460
Related
  • Material mainOak
  • Material secondaryStainless steel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)87
Classification
  • BIMobject CategorySports & Recreation - Gym Equipment Outdoor

Region availability

Europe
Sweden
Norway
Denmark