GLÄNTAN Gäddan shortGLÄNTAN Gäddan short
View previous images
View next images

GLÄNTAN Gäddan short

With a low bar placed at one end, Gäddan short facilitates a range of abdominal exercises, and just like Gäddan long has a surface for resting and stretching while there is also the possibility of both leg and cardiovascular training. Primary training: Core, stretching. 

Technical specification
  • Unique ref.glantan-gaddan-short
  • Collection setGym Equipment Outdoor
  • CollectionGym Equipment Outdoor
  • TypeObject (single object)
  • Date of publishing2021-04-27
  • Edition number1
  • Height (mm)470
  • Width (mm)2000
  • Depth (mm)470
Related
  • Material mainOak
  • Material secondaryStainless steel
  • Weight Net (Kg)62
Classification
  • BIMobject CategorySports & Recreation - Gym Equipment Outdoor

Region availability

Europe
Sweden
Norway
Denmark