Set your location and language to prioritise localised information. Continue
GLÄNTAN Gråsuggan high

GLÄNTAN Gråsuggan high

With the same exercise areas as its low namesake, Gråsuggan high (350 mm) offers a slightly more challenging height making possible heavier loads, including jumps. Primary training: legs, cardio.

Technical specification
  • Unique ref.glantan-grasuggan-high
  • Product familyGym Equipment Outdoor
  • Product groupGym Equipment Outdoor
  • TypeObject (single object)
  • Date of publishing2021-04-27
  • Edition number1
  • Height (mm)350
  • Width (mm)500
  • Depth (mm)300
Related
  • Material mainOak
  • Material secondaryStainless steel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)45
Classification
  • BIMobject CategorySports & Recreation - Gym Equipment Outdoor

Region availability

Europe
Denmark
Norway
Sweden