GLÄNTAN Gråsuggan lowGLÄNTAN Gråsuggan low
View previous images
View next images

GLÄNTAN Gråsuggan low

Offering various forms of steps, lunges and jumps, Gråsuggan is a perfect introductory tool for those unaccustomed to exercise, while remaining an essential component for a more familiar user.The Gråsuggan low (200 mm) is specially designed to avoid heavyloads on knees and joints. Primary training: Legs, cardio.

Technical specification
  • Unique ref.glantan-grasuggan-low
  • Collection setGym Equipment Outdoor
  • CollectionGym Equipment Outdoor
  • TypeObject (single object)
  • Date of publishing2021-04-27
  • Edition number1
  • Height (mm)250
  • Width (mm)500
  • Depth (mm)300
Related
  • Material mainOak
  • Material secondaryStainless steel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)25
Classification
  • BIMobject CategorySports & Recreation - Gym Equipment Outdoor

Region availability

Europe
Sweden
Norway
Denmark