GLÄNTAN TrädetGLÄNTAN TrädetGLÄNTAN Trädet
View previous images
View next images

GLÄNTAN Trädet

The branches of Trädet consist of three different heights with two different grip thicknesses to suit all individuals. Here, different pulling exercises such as chins and pull-ups are a given, but the shape and distances are ideal for traversing around the “branches” using just the arms. Primary training: Core, arms, back.

Technical specification
  • Unique ref.glantan-tradet
  • Collection setGym Equipment Outdoor
  • CollectionGym Equipment Outdoor
  • TypeObject (single object)
  • Date of publishing2021-04-27
  • Edition number1
  • Height (mm)2200
  • Width (mm)1700
  • Depth (mm)1700
Related
  • Material mainStainless steel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)50
Classification
  • BIMobject CategorySports & Recreation - Gym Equipment Outdoor

Region availability

Europe
Sweden
Norway
Denmark