SKALA Schackbord

SKALA Schackbord

Ett schackbord med spelplan i rostfritt stål. Available in all RAL Classic colors.

Specification
  • Item number: 267263
    Measurements: H: 750 W: 695 D: 695
    Material: Powder coated steel & pine wood
    Colors: Available in all RAL Classic colors
    Design: Karlsson & Björk

Technical specification
  • Unique ref.skala-schackbord
  • Collection setOutdoor Furniture
  • CollectionTables
  • TypeObject (single object)
  • Date of publishing2021-06-23
  • Edition number1
  • Height (mm)750
  • Width (mm)695
  • Depth (mm)695
Related
  • Material mainPine
  • Material secondaryStainless steel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture

Region availability

Europe
Sweden
Norway
Denmark