TORPET Storstugan

TORPET Storstugan

Play house in stainless steel.

Specification
  • Designed and manufactured in Sweden.
    Article number: 287300

Technical specification
  • Unique ref.torpet-storstugan
  • Collection setPlaygrounds
  • CollectionPlaygrounds
  • TypeObject (single object)
  • Date of publishing2022-04-19
  • Edition number1
  • Width (mm)2195
  • Width (mm)1910
  • Depth (mm)2030
Related
  • Material mainStainless steel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryLandscaping - Playground
  • IFC classificationObject

Region availability

Europe
Sweden
Norway
Denmark