Publish your products
6000 PLUS-R Series FoodSafe Slot Drain

6000 PLUS-R Series FoodSafe Slot Drain

Floor space at a premium and a facility with a shallow pad, but need a hygienic, heavy duty drain? The 6000 PLUS-R Series Slot Drain is the way to go.

When you need a hygienic, heavy duty drain that still fits a low profile, then it’s time to talk to your FoodSafe Drains expert about the 6000 PLUS-R Slot Drain. Designed to be easily cleaned and completely sanitary, the 6000 PLUS is the perfect fit for any food facility. Heavy forklifts in the area? No problem. The reinforced structural angles of the 6000 PLUS-R can handle heavy traffic easily.

FOOD-SAFE DESIGN: NO NICHES MEANS NO HARBOR POINTS FOR BACTERIA

Our 6000 PLUS-R Series FoodSafe Slot Drain is fully NSF/ANSI/3-A certified (NSF 3A 14159-1).

This means a smooth drain interior with fully radius edges – no sharp corners which could harbor bacterial growth. Our 6000 PLUS-R Slot Drain is highly innovative and designed to take cleanliness to the next level. With no grooves or seams, bacteria has no place to linger and accumulate.

Check out our short video on what makes our drainage designs food-safe.

DURABLE: FORKLIFT RATED AND BUILT TO LAST

Our 6000 PLUS-R Series FoodSafe Slot Drain features a reinforced angle and a heavy duty load class rating, allowing it to handle heavy traffic or bulky machinery with ease.

Food processing facilities don’t have to worry about damage to their drains or costly updates as machinery or facility needs change.

CIP: EASY TO MAINTAIN

The 6000 PLUS-R Series drain, like the drains before it, comes with our custom clean-in-place (CIP) system.

CIP allows you to plug your drain, fill it with sanitizers, neutralizers, and/or caustics, and let it soak for the specified time period.

With our smooth design and simple process, cleaning takes only a few minutes for every 10 feet of drain.

TAMPER-PROOF MAGNETIC STRAINER: VIP DRAIN ACCESS

You shouldn’t have to worry about solids intentionally entering your facility’s drainage and plumbing system. That’s why we’ve created our Tamper-Proof Magnetic Strainer.

With our specialized strainer, you can ensure access to your system is limited to people you trust. Using a magnetic lock system, the strainer can only be removed by individuals who you give a key to. Our key design is unlike any other, which means it can’t be easily pocketed or hidden by those who may wish to tamper with the strainer.

Specification
  • MATERIALS: T304 or T316 Stainless Steel 

    FLOW RATE:
    ½” 11 gpm (per foot of drain)
    1” 18 gpm (per foot of drain)
    1 ¼” 27 gpm (per foot of drain) 

    LOAD CLASS: Load Class E – Heavy Duty (Forklift Rated) 

    SLOT OPENING: ½” , 1”, 1 ¼” 

    STANDARD LENGTHS: Full 9’8” or Half 4’10”

    SKU SD6PR

    Category Slot Drain Systems

    Tags Forklift Rated, Linear Drains, Maximum Sanitary, NSF Certified

Technical specification
  • Unique ref.6000-plus-r-series-foodsafe-slot-drain
  • Product familyFoodSafe Drains
  • Product groupSlot Drain Systems
  • TypeObject (single object)
  • Date of publishing2024-05-09
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code22 14 26.19
  • CSI MasterFormat 2014 TitleFacility Trench Drains
  • OmniClass Number23-39 29 13 19
  • OmniClass TitleSurface Water Drainage Systems

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe