Publish your products
Nest Cam (outdoor or indoor, battery)

Nest Cam (outdoor or indoor, battery)

Nest Cam has built-in intelligence to send you alerts for people, animals, and vehicles. With Google Home Premium, it will even recognize familiar faces. Select an area you want to check on around or in your home, like your driveway or living room, and then customize which alerts you’ll receive

Specification
  • App

    • Requires the Google Home app and a Google Account – not compatible with the Nest app or the home.nest.com site

    Voice Assistant

    • Works with compatible Google Assistant and Amazon Alexa-enabled devices

    Camera

    • 1/2.8-inch, 2-megapixel sensor
    • 130° diagonal field of view
    • 6x digital zoom
    • 16:9 aspect ratio

    Video

    • Up to 1080p at 30 FPS, HDR
    • 24/7 live view
    • Night vision with HDR
    • H.264 encoding

    Video History

    • Up to 3 hours of event-based video history (included)
    • Captures and stores video clips of activity that happened within the past 3 hours
    • Extend your video history with a Google Home Premium subscription (sold separately) and capture and store video clips of activity that happened over the past, up to 60 days

    Continuous Video Recording (up to 10-days of 24/7 video history) Requires:

    1. Nest Cam to be used plugged in with a continuous power source (check out available accessories) A Google Home Premium Plus subscription (sold separately)

    Audio

    • High-quality speaker and microphone · Full-duplex 2-way audio with noise cancellation

    Motion Detection

    • Single motion sensor
    • 110° horizontal field of view 
    • Up to 25 ft (7.5 m)

    Night Vision

    • Up to 20 ft (6.10 m) illumination
    • 6 high-power 850 nm infrared LEDs

    Lighting

    • N/A

    Wireless

    • 802.11a/b/g/n (2.4GHz/5GHz) Wi-Fi
    • Bluetooth Low Energy (BLE)
    • WEP, WPA, WPA2, WPA3 encryption supported

    Security

    • On-device machine learning
    • Secure boot
    • Automatic security updates
    • 128-bit AES encryption with TLS/SSL
    • Built-in magnetometer sensor

    Ports & Connectors

    • Nest Cam uses a proprietary magnetic connector

    Power

    • Built-in rechargeable 6 Ah, 3.65V lithium-ion battery. Learn more at g.co/nest/camlife
    • Included 3.3 ft (1 m) indoor rated charging cable
    • Included 7.5W USB-A power adapter
    • Nest Cam weatherproof cables (available in 5m and 10m) and other power options available (sold separately)

    Mounting Options

      • Mounts to wall with 2 screws
      • Sticks magnetically to a metallic surface
      • Nest Cam stand available separately

      Operating Temperature

      • –4°F to 104°F (–20°C to 40°C)

      Charging Temperature

      • 32°F to 104°F (0°C to 40°C)

      Weather Resistance

      • Weather-resistant (IP54)

      Lights

      • RGB status LED

      Color

      • Snow

      Dimensions & Weight

      Camera:

      • Length: 3.27 in (8.3 cm) 
      • Width: 3.27 in (8.3 cm) 
      • Weight: 14.04 oz (398 g)

      Magnetic Mount:
      Diameter: 3.24 in (8.2 cm)

      Weight:

      • Wall Mount: 3.3 oz (94.7 g) 
      • Wall Plate: 0.27 oz (7.7 g) 
      • Mount + Plate: 3.6 oz (102.4 g)

      Sustainability

      • Nest Cam is sustainably designed with 47% recycled content across its plastic parts

      Languages

      • English, Danish, Dutch, Finnish, French, German, Italian, Japanese, Norwegian, Spanish, Swedish

      Warranty

      • 1-year limited warranty (details in box).
        For help, visit g.co/nest/support
      • Nest Pro: 3-year limited warranty

      What's in the Box

      Nest Cam (1-Pack)

      • Nest Cam camera
      • Magnetic plate
      • Wall plate
      • 2 wall anchors
      • 2 wall screws
      • 1 secure loop
      • 1 charge cable, 3.3 ft (1 m)
      • 1 power adapter
      • Quick start guide
      • Safety & warranty document

      Nest Cam (2-Pack)

      • 2 Nest Cam cameras
      • 2 magnetic plates
      • 2 wall plates
      • 4 wall anchors
      • 4 wall screws
      • 2 secure loops
      • 1 charge cable, 3.3 ft (1 m)
      • 1 power adapter
      • Quick start guide
      • Safety & warranty document

      Nest Cam (3-Pack)

      • 3 Nest Cam cameras
      • 3 magnetic plates
      • 3 wall plates
      • 6 wall anchors
      • 6 wall screws
      • 3 secure loops
      • 2 charge cables, 3.3 ft (1 m)
      • 2 power adapters
      • Quick start guide
      • Safety & warranty document
    Technical specification
    • Unique ref.nest-cam-battery
    • Product familySmart Home
    • Product groupCameras
    • TypeObject (single object)
    • Date of publishing2026-04-05
    • Edition number1
    • Width (inches)3.27
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)0.88
    Classification
    • BIMobject CategoryElectronics - Security, Cameras & Accessories
    • IFC classificationObject
    • Uniclass 2015 CodePr_75_75_15_22
    • Uniclass 2015 DescriptionDigital cameras
    • OmniClass Number23-37 15 11 13
    • OmniClass TitleDigital Cameras

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States