Publish your products
Gorter® Glazed Roof Access Hatch RHTG with stairs
Gorter® Glazed Roof Access Hatch RHTG with stairs
Gorter® Glazed Roof Access Hatch RHTG with stairs
Gorter® Glazed Roof Access Hatch RHTG with stairs
Gorter® Glazed Roof Access Hatch RHTG with stairs

    Gorter® Glazed Roof Access Hatch RHTG with stairs

    The Gorter roof hatch with window provides practical and safe access to flat roofs, rooftop terraces and gardens, with a maximum slope of 5°.

    Glazed roof hatch for natural daylight in the room below
    The RHTG glazed (window) roof hatch guarantees natural daylight in the room below. This can provide a solution for apartments with a roof terrace, homes with few windows, office buildings or other non-residential constructions.

    Floor height
    The Gorter combination of glazed roof hatch and GS50 fixed staircase offers a stylish and permanent solution for roof access with floor heights from 2,500 to 3,000 mm. The Gorter combination of roof hatch and GS55 fixed staircase are suitable for floor heights from 3,000 to 3,370 mm.

    Fully thermally broken
    The Gorter RHTG roof hatch has a fully thermally broken curb and a cover with high-efficiency glass HR+++, which results in a proven insulation value of Uw ≤ 0,83 W/(m².K). This minimises the chance of condensation forming and guarantees energy cost savings.

    Gorter RHTG glazed roof hatch with GS50 and GS55 fixed staircase:

      • CE (ETA-18/0831), TÜV NORD (GS55) and Aboma certified
      • Fully thermally broken curb and cover
      • Fixed stair with automatic adjustment of treads for easy installation
      • Tilt angle depending on floor height 50° - 66°
      • Safe grip all the way to the roof
      • Burglar-proof and fall protection HR+++ glass
      • Standard electric control
      • 10-year warranty on the roof hatch, 1 year on electric operation and climbing devices
      • Fast delivery
      • High-quality aluminium construction
      • Window is self-cleaning through run-off
      Specification
      • Certifications:
        CE ETA-18/0831
        Aboma certificate

        Roof hatch type RHTG1015 Glazed lid, insulated with HR+++ glass
        Standard opening size: 1000 x 1500 mm (Hinge side = long side)
        Weight: 187 kg

        Roof hatch type RHTG1020 Glazed lid, insulated with HR+++ glass
        Standard opening size: 1000 x 2000 mm (Hinge side = long side)
        Weight: 236 kg

        Roof hatch type RHTG1025 Glazed lid, insulated with HR+++ glass
        Standard opening size: 1000 x 2500 mm (Hinge side = long side)
        Weight: 285 kg

        Roof hatch type RHTG1030 Glazed lid, insulated with HR+++ glass
        Standard opening size: 1000 x 3000 mm (Hinge side = long side)
        Weight: 328 kg

        Gorter® - completely assembled with:

        • Thermal separated and insulated construction
        • Safety glass and burglary resistant
        • A diagonal hand rail offers a steady grip when climbing or descending the stairs
        • Wind and watertight sealing all around
        • 2 powerful electric motors

        Performance according to CE (ETA-18/0831):

        • Lid with HR+++ edge-to-edge glazing
        • Insulating value HR+++ glass: U ≤ 0.500 W/(m².K)
        • Insulating (EN-ISO10077-2): Uw ≤ 0.83 W/(m².K)
        • Sound reduction (EN-ISO140-3): 27 dB
        • Watertightness (EN 12208): Class E 650
        • Resistance to wind load (EN 12210): Class E 2400
        • Resistance to snow loads (EN 1991-1-3): 5 kN/m²
        • Impact (EN 13049): Class 3
        • Air permeability (EN 12207): Class 4

        Surface treatment:
        Powder coated in RAL 9005/RAL 9010 (outside) and RAL 9010 (inside).

        Fixed stair, type GS50
        Gorter complete assembled. Aluminium, anodized.

        Floor height: ........ mm

        • Pitch adjustable from 50°- 66°
        • Standard room height 2500 mm (50°) - 3000 mm (66°)

        Step:

        • Size 730 x 175 x 45 mm
        • With anti skid profile

        Accessories:

        • Brackets for fixation on floor and in roof or ceiling opening
        • 2 Handrails complete with poles.

        IMPORTANT: ready for installation on site

        Fixed stair, type GS55
        Gorter complete assembled. Aluminium, anodized.

        Floor height: ........ mm

        • Pitch adjustable from 55°- 65°
        • Standard room height 3000 mm (55°) - 3370 mm (65°)

        Step:

        • Size 730 x 175 x 45 mm
        • With anti skid profile

        Accessories:

        • Brackets for fixation on floor and in roof or ceiling opening
        • 2 Handrails complete with poles.

        IMPORTANT: ready for installation on site

      Technical specification
      • Unique ref.gorter-glazed-roof-access-hatch-rhtg-with-stairs
      • Product familyRoof hatch glazed
      • Product groupWith climbing equipment
      • TypeAssembly (multiple objects)
      • Date of publishing2023-12-22
      • Edition number1
      Related
      • Material mainMetal
      • Material secondaryToughened Glass
      • Designed inNetherlands
      • Manufactured inNetherlands
      Classification
      • BIMobject CategoryWindows - Roof Window
      • IFC classificationOpening Element
      • Uniclass 2015 CodeSs_30_30_72_73
      • Uniclass 2015 DescriptionRoof window systems
      • CSI MasterFormat 2014 Code08 60 00
      • CSI MasterFormat 2014 TitleRoof Windows and Skylights
      • OmniClass Number23-17 13 23
      • OmniClass TitleRoof Windows

      Region availability

      Europe Asia North America Africa South America Oceania
      Åland Islands
      Afghanistan
      Anguilla
      Algeria
      Argentina
      American Samoa
      Albania
      Armenia
      Antigua and Barbuda
      Angola
      Bolivia
      Australia
      Andorra
      Azerbaijan
      Aruba
      Benin
      Brazil
      Cook Islands
      Austria
      Bahrain
      Barbados
      Botswana
      Chile
      Federated States of Micronesia
      Belarus
      Bangladesh
      Belize
      Burkina Faso
      Colombia
      Fiji
      Belgium
      Bhutan
      Bermuda
      Burundi
      Ecuador
      French Polynesia
      Bosnia and Herzegovina
      British Indian Ocean Territory
      British Virgin Islands
      Cameroon
      Falkland Islands (Islas Malvinas)
      Guam
      Bulgaria
      Brunei
      Canada
      Cape Verde
      French Guiana
      Kiribati
      Croatia
      Cambodia
      Caribbean Netherlands
      Central African Republic
      Guyana
      Marshall Islands
      Cyprus
      China
      Cayman Islands
      Chad
      Paraguay
      Nauru
      Czech Republic
      Christmas Island
      Collectivity of Saint Martin
      Comoros
      Peru
      New Caledonia
      Denmark
      Cocos (Keeling) Islands
      Costa Rica
      Côte d'Ivoire
      Suriname
      New Zealand
      Estonia
      Georgia
      Cuba
      Democratic Republic of the Congo
      Uruguay
      Niue
      Faroe Islands
      Hong Kong
      Curaçao
      Djibouti
      Venezuela
      Norfolk Island
      Finland
      India
      Dominica
      Egypt
      Northern Mariana Islands
      France
      Indonesia
      Dominican Republic
      Equatorial Guinea
      Palau
      Germany
      Iran
      El Salvador
      Eritrea
      Papua New Guinea
      Gibraltar
      Iraq
      Greenland
      Eswatini
      Pitcairn Islands
      Greece
      Israel
      Grenada
      Ethiopia
      Samoa
      Guernsey
      Japan
      Guadeloupe
      Gabon
      Solomon Islands
      Hungary
      Jordan
      Guatemala
      Ghana
      Timor-Leste
      Iceland
      Kazakhstan
      Haiti
      Guinea
      Tokelau
      Ireland
      Kuwait
      Honduras
      Guinea-Bissau
      Tonga
      Isle of Man
      Kyrgyzstan
      Jamaica
      Kenya
      Tuvalu
      Italy
      Laos
      Martinique
      Lesotho
      United States Minor Outlying Islands
      Jersey
      Lebanon
      Mexico
      Liberia
      Vanuatu
      Latvia
      Macau
      Montserrat
      Libya
      Wallis and Futuna
      Liechtenstein
      Malaysia
      Nicaragua
      Madagascar
      Lithuania
      Maldives
      Panama
      Malawi
      Luxembourg
      Mongolia
      Puerto Rico
      Mali
      Malta
      Myanmar (Burma)
      Saint Kitts and Nevis
      Mauritania
      Moldova
      Nepal
      Saint Lucia
      Mauritius
      Monaco
      North Korea
      Saint Pierre and Miquelon
      Mayotte
      Montenegro
      Oman
      Saint Vincent and the Grenadines
      Morocco
      Netherlands
      Pakistan
      Saint-Barthélemy
      Mozambique
      North Macedonia
      Palestine
      Sint Maarten
      Namibia
      Norway
      Philippines
      The Bahamas
      Niger
      Poland
      Qatar
      Trinidad and Tobago
      Nigeria
      Portugal
      Saudi Arabia
      Turks and Caicos Islands
      Republic of the Congo
      Romania
      Singapore
      U.S. Virgin Islands
      Reunion
      Russia
      South Korea
      United States
      Rwanda
      San Marino
      Sri Lanka
      Saint Helena
      Serbia
      Syria
      São Tomé and Príncipe
      Slovakia
      Taiwan
      Senegal
      Slovenia
      Tajikistan
      Seychelles
      Spain
      Thailand
      Sierra Leone
      Svalbard and Jan Mayen
      Türkiye
      Somalia
      Sweden
      Turkmenistan
      South Africa
      Switzerland
      United Arab Emirates
      South Sudan
      Ukraine
      Uzbekistan
      Sudan
      United Kingdom
      Vietnam
      Tanzania
      Vatican City
      Yemen
      The Gambia
      Togo
      Tunisia
      Uganda
      Western Sahara
      Zambia
      Zimbabwe