Selecting the location and language will prioritise localised information. Continue
Peak Design Booth
Götessons

Peak Design Booth

Peak Design Booth is a booth solution with a slight tilted side screen to create dynamics and openness. The booth is coupled with zipper and can therefore be built in infinity. The height is as standard 1400 mm and the side screens have two different depths either 850 mm or 1200 mm. Select screens in the same textile or in a color scale as below to create unique workplaces. Keep your desk clean and tidy both around and under by choosing a recessed cable grommet in the screens.
Available in more sizes. W:1400, W:1600, W: 1800

Specification
  • ScreenIT A30 Peak Design Booth

    Sound absorbing floor screen both made of wooden frame filled with 30 mm sound absorbent and 5 mm foam laminated fabric on each side.

    Total thickness: 40 mm. Measurements: (choose below). Rounded corners, radius 35. Feet in black included.

    Dressed on both sides with: e.g. Lido 200 (132 toned). Seam round the whole screen in colour: e.g. red.

    Certificate (valid 2019-06-03):

    SS-EN 1023 Stability test, ISO 354 Absorption and SS 25269

    Swan labeled with textiles (valid 2019-06-03): Event Screen +, Mica, Xpress, Cara, Rivet, Twist, Bond, Synergy, Remix

    For updated information, see: https://www.gotessons.com/en/f...

    _______________________________________________________________________________________________

    Standard measurements for front screens:

    H: 1400 with W: 1200 || 1400 || 1600 || 1800

    For customized measurements, contact Götessons.


Technical specification
  • Unique ref.A30_peak_design_booth_sound_absorbing_floor_screen
  • Collection setFurniture
  • CollectionOffice dividers
  • TypeObject (single object)
  • Date of publishing2019-02-05
  • Edition number1
  • Height (mm)1400
  • Depth (mm)40
Related
  • Material mainFabric
  • Material secondaryFabric
Classification
  • BIMobject CategoryFurniture - Acoustics
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe
Andorra
Albania
Austria
Åland Islands
Bosnia and Herzegovina
Belgium
Bulgaria
Belarus
Switzerland
Cyprus
Czech Republic
Germany
Denmark
Estonia
Spain
Finland
Faroe Islands
France
United Kingdom
Guernsey
Gibraltar
Greece
Croatia
Hungary
Ireland
Isle of Man
Iceland
Italy
Jersey
Liechtenstein
Lithuania
Luxembourg
Latvia
Monaco
Moldova
Montenegro
Macedonia (FYROM)
Malta
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Russia
Sweden
Slovenia
Svalbard and Jan Mayen
Slovakia
San Marino
Ukraine
Vatican City