Unique ref.: | a30-desk-screen-800 |
---|---|
Brand: | Götessons |
Product family: | Furniture |
Product group: | Office dividers |
Depth (mm): | 40 |
Date of publishing: | 2019-08-26 |
Edition number: | 1 |
Type: | Object (single object) |
Desk screen A30 is developed to maximize sound absorption. It has a wooden frame filled with sound absorbing material and is coated with a foam laminated fabric. It is also possible to use as pinboard. Max load 6 kg.
ScreenIT A30 Desk Screen
Sound absorbing desk screen with a wooden frame filled with 30 mm sound absorbing material dressed in 5 mm foam laminated textile on each side. Total thickness: 40 mm.
Measurements: (choose below). Height: (choose below). Rounded corners, radius 35 mm. Loading up to 6 kg. Mounts available in silver, white and black. Ordered separately.
Dressed on both sides with: e.g. Lido 200 (132 toned). Seam or zip round the whole screen in colour: e.g. red.
Certificate (valid 2019-06-03):
SS-EN 1023 Stability test, ISO 354 Absorption and SS 25269
N10 value 1800x800x40 = 7
Swan labeled with (valid 2019-06-03): Event Screen +, Mica, Xpress, Cara, Rivet, Twist, Bond, Synergy, Remix
For updated information, see: https://www.gotessons.com/en/d...
______________________________________________________________________________________________
Available measurements:
H: 650 with W: 800 || 1200 || 1400 || 1600 || 1800 || 2000
Height 650 mm (450 above desk)
H: 800 with W: 800 || 1200 || 1400 || 1600 || 1800 || 2000
Height 800 mm (600 above desk)
For customized measurements, contact Götessons.
Product url: | https://www.gotessons.com/en/desk-screens/screenit-a30-desk-screen |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://www.gotessons.com/en/quality-and-environment/ |
Technical description: | https://www.gotessons.com/storage/CE8F7198D2799F486413E5AA46A64ACADD684402... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/gotessons/product/a30-desk-screen-800
Material main: | Fabric |
---|---|
Material secondary: | Fabric |
Designed in: | Sweden |
Manufactured in: | Sweden |
BIMobject Category: | Furniture - Office Dividers & Screens |
---|---|
IFC classification: | Furniture |
UNSPSC name: | Furniture and Furnishings |
UNSPSC code: | 56 |
Uniclass 1.4 Code: | JN |
Uniclass 1.4 Description: | Furniture/Equipment |
Uniclass 2015 Code: | Pr_40_50 |
Uniclass 2015 Description: | Furnishings |
CSI MasterFormat 2014 Code: | 12 50 00 |
CSI MasterFormat 2014 Title: | Furniture |
CSI UniFormat II Code: | E20 |
CSI UniFormat II Title: | FURNISHINGS |
BIMobject®