This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

A30 Desk Screen 650

Unique ref.: a30-desk-screen_650
Brand: Götessons
Product family: Furniture
Product group: Office dividers
Depth (mm): 40
Date of publishing: 2019-08-26
Edition number: 1
Type: Object (single object)
Download (11)

Desk screen A30 is developed to maximize sound absorption. It has a wooden frame filled with sound absorbing material and is coated with a foam laminated fabric. It is also possible to use as pinboard. Max load 6 kg.

ScreenIT A30 Desk Screen

Sound absorbing desk screen with a wooden frame filled with 30 mm sound absorbing material dressed in 5 mm foam laminated textile on each side. Total thickness: 40 mm.

Measurements: (choose below). Height: (choose below). Rounded corners, radius 35 mm. Loading up to 6 kg. Mounts available in silver, white and black. Ordered separately.

Dressed on both sides with: e.g. Lido 200 (132 toned). Seam or zip round the whole screen in colour: e.g. red.

Certificate (valid 2019-06-03):

SS-EN 1023 Stability test, ISO 354 Absorption and SS 25269

N10 value 1800x800x40 = 7

Swan labeled with (valid 2019-06-03): Event Screen +, Mica, Xpress, Cara, Rivet, Twist, Bond, Synergy, Remix

For updated information, see: https://www.gotessons.com/en/d...

______________________________________________________________________________________________

Available measurements:

H: 650 with W: 800 || 1200 || 1400 || 1600 || 1800 || 2000

Height 650 mm (450 above desk)

H: 800 with W: 800 || 1200 || 1400 || 1600 || 1800 || 2000

Height 800 mm (600 above desk)

For customized measurements, contact Götessons.



Material main: Fabric
Material secondary: Fabric
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Office Dividers & Screens
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: JN
Uniclass 1.4 Description: Furniture/Equipment
Uniclass 2015 Code: Pr_40_50
Uniclass 2015 Description: Furnishings
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Sweden

BIMobject®