Publish your products
A30 Floor Screen 1400
Götessons

A30 Floor Screen 1400

A30 Floor screen provides a stable, stylish and practical shielding in open plan areas with an noise absorption.

Specification
  • ScreenIT A30 Floor screen

    Sound absorbing floor screen made with a wooden frame filled with a 30 mm sound absorbent and 5 mm foam laminated fabric on each side.

    Total thickness: 40 mm. Measurements: (choose below). Rounded corners, radius 35. Foot set available in silver, white and black. Ordered separately.

    Dressed on both sides with: e.g. Lido 200 (132 toned). Seam or zip round the screen in colour: e.g. red.

    Certificate (valid 2019-06-03):

    SS-EN 1023 Stability test, ISO 354 Absorption and SS 25269

    N10 value 1200x1800x40 = 4

    Swan labeled with textiles (valid 2019-06-03): Event Screen +, Mica, Xpress, Cara, Rivet, Twist, Bond, Synergy, Remix

    For updated information see: https://www.gotessons.com/en/floor-screens-and-floor-screen-booth/screenit-a30-floor-screen

    ___________________________________________________________________________________________________

    Standard measurements:

    W: 800 with H: 1200 || 1400 || 1600 || 1800

    W: 1000 with H: 1200 || 1400 || 1600

    W: 1200 with H: 1200 || 1400 || 1600

    W: 1400 with H: 1200 || 1400 || 1600 || 1800

    W: 1600 with H: 1200 || 1400 || 1600

    For customized measurements, contact Götessons.


Technical specification
  • Unique ref.a30-floor-screen-1400
  • Product familyFurniture
  • Product groupOffice dividers
  • TypeObject (single object)
  • Date of publishing2019-08-26
  • Edition number1
  • Depth (mm)40
Related
  • Material mainFabric
  • Material secondaryFabric
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Office Dividers & Screens
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit