Publish your products
Collage EcoSUND®

Collage EcoSUND®

Collage is a two-in-one solution combining good acoustics with a practical notice board. All absorbents are 50 mm thick for good sound absorption and are made of our unique core material EcoSUND.

Specification
  • Collage

    Sound absorbing notice board for wall mounting. Core material EcoSUND. Pinnable. Frame available in white and black.Total thickness: 50 mm. Measurements: (choose below). Dressed with: Hush or Acoustic Nonwoven (only alternatives), colour xx.

    Accessories: Mounting strip Dikt for frame.

    Certificate (Valid 2019-06-03):

    ISO 354 Absorption and SS 25269

    Absorption factor: alfa 0,90-0,95

    Fire class B-s1:d0

    For updated information, see: https://www.gotessons.com/en/whiteboard-notice-board/collage-ecosund

    ______________________________________________________________________________________________

    Standard measurements:

    W. 600 H. 600 || W. 1200 H. 600 || W. 1200 H. 900 || W. 1200 H. 1200 || W. 1600 H. 1200 || W. 2400 H. 1200


Technical specification
  • Unique ref.collage
  • Product familyFurniture
  • Product groupWall and Ceiling Acoustics
  • TypeObject (single object)
  • Date of publishing2019-08-26
  • Edition number1
  • Depth (mm)50
Related
  • Material mainPolyester
  • Material secondaryPolyester
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Furniture
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City