Publish your products
Half a Hut GEM
Half a Hut GEM

    Half a Hut GEM

    The sound-absorbing house Half a Hut with an integrated table makes it even easier to quickly offer a workplace or a meeting room with space for your computer or notebook. The table is made of laminate and is available in the colors 910 ash, 911 oak, 912 walnut, 913 white. Electrical outlets or other electrical products can advantageously be mounted in the table, but there are no pre-drilled holes. The house's simple and straight lines are inspired by the classic Monoply game and it's pieces, which gives a timeless shape for the popular and practical "room within a room" concept. Can be ordered with or without wheels.

    Specification
    • • Sound absorbing.
      • Height of the table 940 mm.
      • Fits barstool with seat height 650 mm.
      • Cable channel for lamp, lamp is purchased separately.
      • Including black footrest.
      • Choose laminate (910 ash, 911 oak, 912 walnut, 913 white)
      • Thickness 40 mm.
      • External dimensions: W.1880 H.2270 D.900.
      • Internal dimensions: W.1800 H.2220 D.860.

    Technical specification
    • Unique ref.half-a-hut-gem
    • Product familyGötessons
    • Product groupShowcase
    • TypeShowcase (model)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)2270
    • Width (mm)1880
    • Depth (mm)900
    Related
    • Material mainUpholstery
    • Material secondaryWood
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)72
    Classification
    • BIMobject CategoryFurniture - Acoustics
    • IFC classificationFurniture

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City