This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Half a Hut Sofa

Unique ref.: half_a_hut_sofa
Brand: Götessons
Product family: Furniture
Product group: Office dividers
Width (mm): 860
Height (mm): 1450
Depth (mm): 550
Date of publishing: 2019-02-05
Edition number: 1
Type: Object (single object)
Download (11)

Half A Hut Sofa is a sofa designed to fit in Half A Hut, but is also ideal to be free-standing. Half A Hut sofa can also be delivered with Table Top 2 extensions. Seat height 450 mm, seat depth 500 mm.

HALF A HUT SOFA

Sound absorbing sofa with a slanted cut sit surface.

Optional: 1 pcs Table Top power outlet. 

Measurements:

W. 860 mm H. 1450 mm D. 550 mm.

Seat height 450 mm.

For updated information, see https://www.gotessons.com/en/products/room-within-a-room/half-a-hut-sofa


Material main: Fabric
Material secondary: Fabric
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2015 Code: Pr_40_50
Uniclass 2015 Description: Furnishings
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Sweden

BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Name Value
Depth 550 mm
Height 1450 mm
Width 1760 mm

BIMobject®