This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Half a Hut With Door

Unique ref.: half_a_hut_with_front_screen_and_door
Brand: Götessons
Product family: Furniture
Product group: Office dividers
Width (mm): 1880
Height (mm): 2270
Depth (mm): 900
Date of publishing: 2019-02-05
Edition number: 1
Type: Object (single object)
Download (11)

Half a Hut - a perfect small sound absorbing house that can be used for several purposes: as an individual workstation, a small meeting room or as relax areas combined with the The Hut Sofa. The house’s simple and straight lines are inspired by the classic game Monopoly and its game pieces that gives a timeless shape to the popular and practical activity based office. Half a Hut is as the name suggests - half as big as the popular house The Hut.
Inner measurments: W.1790 H.2220 D.860.

Half a Hut with front screens and door

Sound absorbing inside and outside. Connected with click system. With cable channel. Dressed on both sides with: e.g. Lido 200 (132 toned).

Total thickness: 40 mm. Outer measurements: W. 1880 H. 2270 D. 960. Inner measurements: W. 1800 H. 2220 D. 860.

Certificate (valid 2019-06-03):

SS-EN ISO 16283-1:2014, (Transmission), SS-EN ISO 717-1:2014 (Transmission), SS-EN 1023 Stability test, ISO 354 Absorption and SS 25269

N10 value = 2

For updated information, see: https://www.gotessons.com/en/room-within-a-room/half-a-hut-with-front-screen-and-door

 

 



Material main: Fabric
Material secondary: Glass
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Acoustics
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2015 Code: Pr_40_50
Uniclass 2015 Description: Furnishings
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Sweden

BIMobject SEEK Properties

Furniture - Acoustics

Name Value
Material Fabric

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Fabric

BIMobject®