Publish your products
Effekt Wall/Ceiling

Effekt Wall/Ceiling

Fix the acoustics with smart sound absorbent Effekt EcoSUND Ceiling/Wall with clamps. Like our other sound absorbents, these panels are made from our unique sound absorbing core material EcoSUND. For a discrete sound absorbing system in the ceiling or on the wall, two clamps per panel is mounted, the panel is slid inside the clamps and improves the sound environment immediately. Choose Effekt Ceiling/Wall in raw EcoSUND in several colours. To match the rest of your interior, dress the panels in textile Hush.

Specification
  • EFFEKT CEILING/WALL

    Sound absorbent in EcoSUND that is mounted with clamps.

    Thickness: 50 mm.

    Measurements 1200x600 alt 1200x900.

    Choice: Clamp with our without air space.

    Raw: white, black, grey or bronze brown.

    Dressed: Hush xx (edge in raw colour).

    For updated information, see https://www.gotessons.com/en/products/wall-and-ceiling-absorbents/effekt-ecosund%C2%AE-ceiling-wall

Technical specification
  • Unique ref.LATT-CLAMP-ABSORBENT
  • Product familyFurniture
  • Product groupWall and Ceiling Acoustics
  • TypeObject (single object)
  • Date of publishing2020-06-01
  • Edition number1
  • Depth (mm)50
Related
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
  • IFC classificationObject

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City