Publish your products
Moving Wall Bridge

Moving Wall Bridge

Moving Wall Bridge is a sound absorbing room divider with storage and discreet cable management.
Specification
    • Shelves on both short sides in laminated ash.
    • 2 pcs Cable Grommet art. no. 700288 black on top.
    • Cable Grommets can be replaced with Power Grommet art. no. 700532, 702532 or 700332.
    • Screens built with wood frame, 30 mm sound absorbent and foam laminated textile.
    • 6 pcs braking, lockable wheels.
    • Available in 2 other models, Media and Tower.
    • Screens have a vertical decor seam down the middle with textiles: Noble Lux, Radio, Houston Reflect, Artificial Leather, Lido, Rivet, Blazer, Synergy, Bond and Remix 3.
    • The product weighs: 65 kg.
    • The product is, in its basic design, assembled at delivery.
    • Cable grommet on the bottom, see drawing for exact measurements.
Technical specification
  • Unique ref.moving-wall-bridge
  • Product familyFurniture
  • Product groupOffice dividers
  • TypeAssembly (multiple objects)
  • Date of publishing2021-07-01
  • Edition number1
  • Height (mm)1400
  • Width (mm)1650
  • Depth (mm)450
Related
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)65
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City