Unique ref.: | niva |
---|---|
Brand: | Götessons |
Product family: | Furniture |
Product group: | Wall- and Ceiling acoustics |
Width (mm): | 593 |
Height (mm): | 593 |
Date of publishing: | 2019-02-05 |
Edition number: | 1 |
Type: | Object (single object) |
Nivå ceiling and wall panel improves acoustics and its design makes it a feature in any room. The panels can be varied to form different patterns in different colours, with or without textile. Nivå is made of our unique core material EcoSUND. Our core material is available in several colors, and with the possibility of laminating with several different textiles, your ceiling becomes almost unique. Nivå is manufactured in dimensions of 593 x 593 mm in two versions, one to work as a wall panel sound absorbent, the other to fit grid systems for ceilings (edge A). Thickness varies across the surface from 30–80 mm.
Nivå Ceiling absorbent
Sound absorbing ceiling absorbent. Core material EcoSUND. Raw is available in black, white, gray or bronze brown. Dressed: Hush, edge in raw: black, white, gray or bronze brown. Customized for grids 600x600 mm. Mounting: lies on grid.
Total thickness: 30-90 mm. (Below grid 50 mm). Measurements: 593x593 mm
Certificate (valid 2019-06-03):
ISO 354 Absorption and SS 25269
Absorption factor alfa 1 and Fire class: tested according to SS-EN ISO 11925-2
N10 value 6 pcs connected 1800x1200 = 4
For updated information, see: https://www.gotessons.com/en/wall-and-ceiling-acoustics/niva-ecosund-sound-absorbing-ceiling-panel
Nivå Wall absorbent
Sound absorbing wall absorbent. Core material EcoSUND. Raw is available in black, white, gray or bronze brown. Dressed: Hush, edge in raw: black, white, gray or bronze brown.
Mounting: Back covered in velour and velcro. Total thickness: 30-90 mm. Measurements: 593x593 mm.
Certificate (valid 2019-06-03):
ISO 354 Absorption and SS 25269
Absorption factor alfa 0,85 and Fire class: tested according to SS-EN ISO 11925-2
N10 value 6 pcs connected 1800x1200 = 4
For updated information, see: https://www.gotessons.com/en/wall-and-ceiling-acoustics/niva-ecosund-sound-absorbing-wall-panel
Product url: | https://www.gotessons.com/en/products/wall-and-ceiling-acoustics/niva-ecos... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://www.gotessons.com/en/quality-and-environment/ |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/gotessons/product/niva
Material main: | Polyester |
---|---|
Material secondary: | Polyester |
Designed in: | Sweden |
Manufactured in: | Sweden |
BIMobject Category: | Furniture - Acoustics |
---|---|
IFC classification: | Furnishing Element |
UNSPSC name: | Furniture and Furnishings |
UNSPSC code: | 56 |
Uniclass 1.4 Code: | L8211 |
Uniclass 1.4 Description: | Furniture |
Uniclass 2015 Code: | Pr_40_50 |
Uniclass 2015 Description: | Furnishings |
CSI MasterFormat 2014 Code: | 12 50 00 |
CSI MasterFormat 2014 Title: | Furniture |
CSI UniFormat II Code: | E20 |
CSI UniFormat II Title: | FURNISHINGS |
Name | Value |
---|---|
Material | Fabric |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Fabric |
BIMobject®