Unique ref.: | OFF-THE-GRID-FOR-GRIDS |
---|---|
Brand: | Götessons |
Product family: | Furniture |
Product group: | Wall and Ceiling Acoustics |
Depth (mm): | 50 |
Date of publishing: | 2020-06-01 |
Edition number: | 1 |
Type: | Object (single object) |
Add an eye-catching detail in the room and suspend Off the Grid from the ceiling. The wire frame is made of 5 mm thick steel and is available in silver and brass and in two sizes.
Place Tiles EcoSUND in the metal frame for a sound dampening effect and combine with lamps and garlands from our wide assortment of lighting and artificial plants.
Off the Grid
Metal frame for suspension from the ceiling, colour: silver or brass.
Measurements:
W: 1200 D 600
W: 1200 D 1800
Optional: Clips for mounting from grids.
For updated information, see: https://www.gotessons.com/en/p...
Product url: | https://www.gotessons.com/en/products/wall-and-ceiling-absorbents/off-the-... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://www.gotessons.com/en/quality-and-environment/ |
Technical description: | https://www.gotessons.com/storage/B1242F634BE4852060CC27393B8B52658B401028... |
Instruction video: | https://youtu.be/2lX5ak-cZl0 |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/gotessons/product/off-the-grid-for-grids
Material main: | Steel |
---|---|
Material secondary: | |
Designed in: | Sweden |
Manufactured in: | Sweden |
BIMobject Category: | Construction Materials - Acoustic Panels & Accessories |
---|---|
IFC classification: | Object |
BIMobject®