Publish your products
Office Nap
Office Nap

    Office Nap

    Office Nap, a soft seating furniture for the short nap to quickly get energy for the next meeting. Ideal for creative meetings in the activity-based landscape.
    W: 700 H: 600 D:1400

    Specification
    • Office Nap

      Sound absorbing soft seating. Measurement: W. 700 H. 600 D. 1400

      Dressed with: E.g. Lido 200 (132 toned). Zip in colour: e.g. red.

      Certificate (valid 2019-06-03):

      ISO 354 Absorption and SS 25269

      For updated information, see: https://www.gotessons.com/en/soft-seating/office-nap

    Technical specification
    • Unique ref.office_nap
    • Product familyFurniture
    • Product groupChairs, Stools & Benches
    • TypeObject (single object)
    • Date of publishing2019-02-05
    • Edition number1
    • Height (mm)600
    • Width (mm)700
    • Depth (mm)1400
    Related
    • Material mainFabric
    • Material secondaryFabric
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City