Publish your products
Scan Sørlie - ON dining table
Scan Sørlie - ON dining table
Scan Sørlie - ON dining table
Scan Sørlie - ON dining table
Scan Sørlie - ON dining table
Scan Sørlie - ON dining table
Scan Sørlie - ON dining table
Scan Sørlie - ON dining table
Scan Sørlie - ON dining table
Scan Sørlie - ON dining table

    Scan Sørlie - ON dining table

    ON Dining Table is a natural complement to the ON Dining Sofa. A clean, elegant table with softly rounded corners that contributes to an inviting and harmonious expression.

    The powder-coated metal frame and footrest provide a stable and durable impression, designed for public environments. The table is available in three lengths, designed to pair with the 1-seater, 2-seater, and 3-seater sofas. For the 4-seater sofa, two tables in size 1145 are recommended for a balanced and flexible solution.

    Specification
      • Table widths: 785, 1145, 1500
      • Frame: Powder-coated metal. Black (RAL 9005) and white (RAL 9016) as standard; 19 RAL colours available as special options. Black and white meet Möbelfakta requirements (RAL 9005, 9016).
      • Tabletops: Melamine-coated particleboard with straight edge; HPL-coated MDF with straight edge; Nano-coated MDF with chamfered edge
      • Tabletop 785: 717 × 717 mm
      • Tabletop 1145: 1076 × 717 mm
      • Tabletop 1500: 1434 × 717 mm
      • Overall height: 93.9 cm
    Technical specification
    • Unique ref.on-dining-table
    • TypeObject (single object)
    • Date of publishing2026-10-27
    • Edition number1
    Related
    • Manufactured inLithuania
    Classification
    • BIMobject CategoryFurniture - Tables

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City