Publish your products
Open half a hut
Götessons

Open half a hut

Open Half a Hut is another variant in our popular Hut family. Works as an airy room in the room and has room for 2 The Hut Sofa. Excellent for relaxed meetings or a screened off work.
Specification
    • Sound absorbing.
    • Has front screens on both sides.
    • Has cable channel for lamp, lamp purchased separately.
    • Room for 2 pcs Half a Hut Sofa, purchased separately.
    • Measurements in the list are out measurements, see drawing for more.
    • Available in a bigger version, see Open Hut.
Technical specification
  • Unique ref.open-half-a-hut
  • Product familyFurniture
  • Product groupOffice dividers
  • Date of publishing2021-07-01
  • Edition number1
  • Height (mm)2270
  • Width (mm)1880
  • Depth (mm)980
Related
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Office Dividers & Screens
  • IFC classificationFurniture

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit