Publish your products
Plant Pot
Plant Pot

    Plant Pot

    4.3 out of 5 stars4.3(18 reviews)

    Plant pots with large green trees can be used as a divider between spaces in the office and at the same time create a green oasis. Tip: fill the pot with plastic, styrofoam etc. to place the tree higher, then cover the surface with wood chips.
    Available in more sizes:
    Large: H. 595 mm, W. 450 mm.
    Medium: H. 530 mm, W. 400 mm.
    Small: H. 300 mm, W. 400 mm.

    Specification
    • Available in more sizes:
      Large: H. 595 mm, W. 450 mm.
      Medium: H. 530 mm, W. 400 mm.
      Small: H. 300 mm, W. 400 mm.

    Technical specification
    • Unique ref.plant_pot
    • Product familyFurniture
    • Product groupFlower Pot
    • TypeObject (single object)
    • Date of publishing2019-02-05
    • Edition number1
    • Height (mm)700
    • Width (mm)420
    Related
    • Material mainPolyethylene
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Furniture
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City