Publish your products
Oil Drum
Götessons

Oil Drum

Oil drums with large green trees can be used as a divider between spaces in the office and at the same time create a green oasis.
Tip: fill the pot with plastic, styrofoam etc. to place the tree higher, then cover the surface with wood chips.
Our oil drums are produced in an industrial environment so the products have a certain patina. This is part of the design.
Available in three sizes:
Large: H. 865 mm, W: 600 mm.
Medium: H. 815 mm, W: 480 mm.
Small: H. 590 mm, W: 400 mm.

Specification
  • Available in three sizes:
    Large: H. 865 mm, W: 600 mm.
    Medium: H. 815 mm, W: 480 mm.
    Small: H. 590 mm, W: 400 mm.

Technical specification
  • Unique ref.platfat
  • Product familyFurniture
  • Product groupFlower Pot
  • TypeObject (single object)
  • Date of publishing2019-02-05
  • Edition number1
  • Height (mm)860
  • Width (mm)600
Related
  • Material mainAluminum
  • Material secondaryAluminum
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Furniture
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City