We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Desk showcase 2

Unique ref.: sc4
Brand: Götessons
Product family: Götessons
Product group: Showcase
Date of publishing: 2019-08-26
Edition number: 1
Type: Object (single object)
Download (1)
A30 Desk Screen
ZAP Twin
Tulip
Max Power Grommet


Material main: Fabric
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Acoustics
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: JN
Uniclass 1.4 Description: Furniture/Equipment
Uniclass 2015 Code: Pr_40_50
Uniclass 2015 Description: Furnishings
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Sweden

BIMobject®