Publish your products
The Rising
The Rising
    Götessons

    The Rising

    A floor screen that you can raise and lower freely to the desired height. Ideal in a classic desktop environment when you easily and quickly want to work undisturbed and in an open landscape to change the layout of the room. The Rising is Patented.
    Available in sizes. W: 1300 H: 1100-1800, W: 1500 H: 1100-1800, W: 1700 H: 1100-1800,

    Specification
    • ScreenIT A30 The Rising

      Stepless height-adjustable sound absorbing floor screen. Made with a wooden frame filled with 30 mm sound absorbent and 5 mm foam laminated fabric on each side.

      Total thickness: 40 mm. Measurements: (choose below). Height adjustable from 1100-1800 mm.

      Dressed on both sides with: e.g. Lido 200 (132 toned). Seam or zip round the whole screen in colour: e.g. red.

      Stand available in frosted or smoked glass. Ordered separately. Feet available in silver, white and black. Ordered separately.

      Certificate (valid 2019-06-03):

      SS-EN 1023 Stability test, ISO 354 Absorption and SS 25269

      For updated information, see: https://www.gotessons.com/en/floor-screens-and-floor-screen-booth/the-rising

      _______________________________________________________________________________

      Standard measurements:

      H. 1010 with W: 1300 || 1500 || 1800

      For customized measurements, contact Götessons



    Technical specification
    • Unique ref.screenit_the_rising_sound_absorbing_floor_screen
    • Product familyFurniture
    • Product groupOffice dividers
    • TypeObject (single object)
    • Date of publishing2019-02-05
    • Edition number1
    • Depth (mm)40
    Related
    • Material mainFabric
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Acoustics
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit