Publish your products
David design - Skift plus wheel
David design - Skift plus wheel

    David design - Skift plus wheel

    SKIFT PLUS WHEEL Skift Plus Wheel gives generous comfort and lots of space even if it is in a size to compare with an ordinary armchair. Armrest is high enough for comfort and secure and even low enough to pass under most table tops. Skift is made for the hardest contract use with a wooden moulded frame both in seat and backrest/armrest. A gap between seat and backrest together with a plain seat gives the best possibilities for cleaning. A Skift chair has a design that is usable both as a solitary one as in multiple use in conference or dining room. Steel base in white, black or chrome. Customized on request. Skift Plus is also available with different variants of base, Skift Plus, Skift Plus 4, Skift Plus Swiveling and Skift Plus Wood. Skift is also available in a smaller version called Skift, Skift Swivelling and Skift Wheel. The latest additions to the Skift family is the Skift Lounge and Skift Sofa.
    Technical specification
    • Unique ref.skift-plus-wheels
    • Product familyFurniture
    • Product groupSkift
    • TypeObject (single object)
    • Date of publishing2026-10-28
    • Edition number1
    • Height (mm)790
    • Width (mm)580
    • Depth (mm)585
    Related
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)9
    Classification
    • BIMobject CategoryFurniture - Easy Chairs
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment