Publish your products
Sound Off ceiling/wall
Sound Off ceiling/wall
Sound Off ceiling/wall

    Sound Off ceiling/wall

    A very good and economical sound absorbing panel that can be suspended from the ceiling or mounted on the wall. Can be ordered with or without the LED light. Available in various styles and sizes. Made of 100% recycable material. Thickness 50 mm. Sound Off is also available laminated with Hush fabric and as a wall absorber. Contact Gotessons for more information. Sound Off is available with print. Wall mounted Sound Off can not be chosen with lamp. 

    Specification
    • Sound Off Wall

      Sound absorbing wall absorbent made from EcoSUND. Mounting: Velour and Velcro.

      Total thickness: 50 mm. Measurements: (choose below). Dressed in Hush or raw material. Edge in raw: black, white, grey or bronze brown.

      Certificate (valid 2019-06-03):

      Absorption factor alfa 0,95

      N10 value circle 1400 = 7 and Fire class: tested according to B-s1, d0

      For updated information, see: https://www.gotessons.com/en/wall-and-ceiling-acoustics/sound-off-wall

      Standardmått:

      Sound Off EcoSUND wall circle

      Ø 800 || Ø1100 || Ø1400

      Sound Off EcoSUND wall square

      600x600 || 800x800 || 1000x1000

      Sound Off EcoSUND wall rectangle

      600x800 || 600x1000 || 600x1200 || 1000x1200

      For customized measurements, contact Götessons.

      _____________________________________________________________________

      Sound Off Ceiling

      Sound absorbing ceiling absorbent made of EcoSUND. Mounting: wire hanging.

      Total thickness: 50 mm. Measurements: (choose below). Dressed in Hush or raw material. Edge in raw: black, white, gray or bronze brown.

      Accessories: lightning

      Certificate (valid 2019-06-03):

      Absorption factor alfa 0,95

      N10 value circle 1400 = 7 and Fire class: tested according to B-s1, d0

      For updated information, see: https://www.gotessons.com/en/wall-and-ceiling-acoustics/sound-off-ceiling

      ______________________________________________________________________________________________

      Standard measurements:

      Sound Off EcoSUND circle without lamps

      Ø 800 || Ø1100 || Ø1400

      Sound Off EcoSUND square without lamps

      600x600  || 800x800 || 1000x1000

      Sound Off EcoSUND rectangle without lamps

      600x800 || 600x1000 || 600x1200 || 1000x1200

      For customized measurements, contact Götessons.


    Technical specification
    • Unique ref.sound-off
    • Product familyFurniture
    • Product groupWall and Ceiling Acoustics
    • TypeObject (single object)
    • Date of publishing2019-08-26
    • Edition number1
    Related
    • Material mainPolyester
    • Material secondaryPolyester
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Acoustics
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City