Publish your products
StandzOn Yoga Mat
StandzOn Yoga Mat
    Archived

    StandzOn Yoga Mat

    Yoga is an ergonomically designed anti-fatigue mat that is ideal for standing work. It is a workplace mat made in the absorbent and sound-absorbing polyurethane material. The mat features a handle that allows it to be easily hung on your screen when not in use. By standing up and work, you can prevent some diseases, get a better posture and higher well being. Why not use Yoga mat to do simple yoga or gymnastics exercises at lunch?
    Specification
    • Yoga mat StandzOn

      Soft ergonomic mat. Polyurethane core. 

      Thickness: 18 mm.

      Colour: red textile, grey textile, black textile, cork. 

      Measurements: W. 980 mm H. 18 mm D. 520 mm.

      Optional: wall hook or desk mounted hook for mat.

      For updated information, see https://www.gotessons.com/en/p...

    Technical specification
    • Unique ref.standzon-yoga-mat
    • Product familyFurniture
    • Product groupErgonomic mats
    • TypeObject (single object)
    • Date of publishing2019-08-26
    • Edition number1
    • Height (mm)520
    • Width (mm)980
    Related
    • Material mainPolyurethane
    • Material secondaryPolyurethane
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Furniture
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS