Publish your products
Scan Sørlie - Tekla conference table
Scan Sørlie - Tekla conference table
Scan Sørlie - Tekla conference table

    Scan Sørlie - Tekla conference table

    Tekla conference tables in sizes 160×80 cm and 200-640×100 cm.

    Specification
    • Technical info
      Width: 100 cm
      Size: 160x80 cm, 200x100 cm, 200x120 cm, 240x100 cm, 240x120 cm, 270×100 cm, 270×120 cm, 360x100 cm, 360x120 cm, 500x100 cm, 500x120 cm, 640x100 cm, 640x120 cm
      Color undercarriage: Black 92, Silver Semi Gloss 91

    Technical specification
    • Unique ref.tekla-conference-table
    • TypeObject (single object)
    • Date of publishing2026-10-27
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Office Tables

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City