Publish your products
PLASTER 59X59 GRAY THINR
PLASTER 59X59 GRAY THINR
PLASTER 59X59 GRAY THINR
    Graiman

    PLASTER 59X59 GRAY THINR

    Polished cement look in neutral tones, perfect for creating refined and sophisticated spaces. Its timeless design adds depth and embodies a contemporary industrial style.
    Technical specification
    • Unique ref.plaster-59x59-gray-thinr
    • Product familyPLASTER
    • Product groupGRAIMAN
    • TypeBuilding Materials
    • Date of publishing2026-09-07
    • Edition number1
    • Height (mm)590
    • Width (mm)590
    • Depth (mm)74
    Related
    • Material mainPorcelain
    • Weight Net (Kg)15.99
    Classification
    • BIMobject CategoryConstruction Materials - Tile
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit