Publish your products
BASICLINE 415-15
BASICLINE 415-15
BASICLINE 415-15
BASICLINE 415-15
    Granberg

    BASICLINE 415-15

    Basicline 415 is a motorized height adjustable washbasin lift that is mounted under the mirror or mirror cabinet. Optional sink mounted on the lift unit. Flexible water and drain hoses are hidden behind the back plate / hose cover. The width is 65 cm.

    Functions and Advantages
    • Leg room under the washbasin: 586mm
    • Distance from front edge to tap lever: 315mm
    • Wheelchair accessible rounded washbasin with shallow depth and integrated handrails
    • Total depth: 69.5cm
    • Width: 65cm
    • Integrated safety switch
    • Low level (can be installed beneath a mirror or cabinet)
    • Plumbing connections are elegantly concealed in the lifting unit
    • Easy-to-use controller
    Standard equipment

    - Basin (excl. overflow)
    - Mixer tap (425-105)
    - Flexible drain hose with water trap
    - Flexible water hoses
    - Hand controller with coiled cord
    - Safety switch

    Specification
    • Leg room beneath the basin
      586mm

      Distance from front edge to mixer tap lever
      315mm

      Total depth
      695mm

      Washbasin
      Solid surface material with integrated grabrails, 600x550mm, excl. overflow

      Max load basin
      50kg

      Operation
      Wired hand controller, IP65 rated, with support hook

      Type of lift
      Motorised continuously adjustable washbasin module

      Width
      650mm

      Installation
      Wall-mounted

      Height adjustment
      250mm

      Speed level
      18mm/s

      Lifting force
      100kg

      Electrical connection
      Plug to 230 V, max 1.5A

      IP-class
      IPX4

      Safety
      Safety switch stops the descent of the basin if it comes into contact with an obstruction

      Material
      Back panel: 4 mm compact laminate with sides of anodised aluminium
      Top shelf: 12 mm compact laminate
      Safety switch: Powder-coated sheet steel
      Installation cover: 4 mm compact laminate

      Plumbing connections
      Flexible water hoses and drain hose with water trap

      CE

    Technical specification
    • Unique ref.k116
    • Product familyBasicline & Designline
    • Product groupElectric height adjustable washbasin
    • TypeObject (single object)
    • Date of publishing2021-04-13
    • Edition number1
    • Width (mm)650
    • Depth (mm)695
    Related
    • Material mainAluminum
    • Material secondarySolid surface
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 45 26
    • CSI MasterFormat 2014 TitleEye/Face Wash Equipment
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Oceania North America Asia
    Åland Islands
    Australia
    Canada
    China
    Andorra
    New Zealand
    Greenland
    Indonesia
    Austria
    United States
    Japan
    Belgium
    Malaysia
    Bosnia and Herzegovina
    North Korea
    Bulgaria
    Saudi Arabia
    Croatia
    South Korea
    Cyprus
    Taiwan
    Czech Republic
    Thailand
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit