Publish your products
Changing table 334 - Combination 2, washing bench center, 232x80 cm
Changing table 334 - Combination 2, washing bench center, 232x80 cm
    Granberg

    Changing table 334 - Combination 2, washing bench center, 232x80 cm

    Series 334 is a wall-mounted nursing table which can be lowered to the floor to enable children to sit themselves on the table. The nursing area can then be raised to a comfortable working height.

    Functions and Advantages
    • Moulded nursing table 80 cm with mattress
    • Electrically height adjustable 40 - 112 cm above floor
    • Wall mounted to make cleaning easier
    • Easy-to-use corded hand control
    • Comprehensive built-in safety switch
    • Foldable nursing table area
    Standard equipment

    - Mattress
    - Corded hand control

    Standard equipment washing bench
    - Mixer with extendable hand shower
    - 4 x storage baskets
    - Cover sides

    Specification
    • Border height
      50 mm

      Operation
      Corded hand control

      Width
      2320 mm

      Depth
      965 mm

      Installation
      Wall-mounted

      Height adjustment

      400 - 1120 mm



      Speed level
      41 mm / sec.

      Max. user weight
      50 kg

      Electrical connection
      230 V ~ 50 Hz 173 VA (110 V available)

      IP-class
      IPX6

      Safety

      Built-in comprehensive safety switch beneath the entire nursing table



      Material

      Wall panel: Powder coated steel-plate, white alu. rails
      Nursing table fittings: Hygienic moulded plastic
      Mattress: (WxDxH) 710x710x30 mm. Manufactured from phthalate-free artificial leather. Cover and cold foam certified as per Ökotex standard 100 class 1 Baby



      Warranty
      2 year

      CE
    Technical specification
    • Unique ref.k153
    • Product familyChanging tables
    • Product groupDaycare changing tables
    • TypeObject (single object)
    • Date of publishing2020-11-13
    • Edition number1
    • Width (mm)2320
    • Depth (mm)965
    Related
    • Material mainAluminum
    • Material secondaryPlastic
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Furniture
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe
    Andorra
    Austria
    Belgium
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Iceland
    Ireland
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Poland
    Portugal
    San Marino
    Spain
    Switzerland
    United Kingdom
    Vatican City