Publish your products
Changing table 334 - Border height 20 cm, 80x80 cm
Granberg

Changing table 334 - Border height 20 cm, 80x80 cm

Series 334 is a wall-mounted nursing table which can be lowered to the floor to enable children to sit themselves on the table. The nursing area can then be raised to a comfortable working height.

Functions and Advantages
  • Moulded nursing table 80 cm with mattress
  • Electrically height adjustable 40 - 112 cm above floor
  • Wall mounted to make cleaning easier
  • Easy-to-use corded hand control
  • Comprehensive built-in safety switch
Standard equipment

- Mattress
- Corded hand control
- 20 cm border

Specification
  • Border height
    200 mm

    Operation
    Wired hand controller

    Width
    800 mm

    Depth
    965 mm

    Installation
    Wall-mounted

    Height adjustment

    400 - 1120 mm



    Speed level
    41 mm / sec.

    Max. user weight
    50 kg

    Electrical connection
    230 V ~ 50 Hz 173 VA (110 V available)

    IP-class
    IPX6

    Safety

    Built-in comprehensive safety switch beneath the entire nursing table



    Material

    Wall panel: Powder coated steel-plate, white alu. rails
    Nursing table fittings: Hygienic moulded plastic
    Mattress: (WxDxH) 710x710x30 mm. Manufactured from phthalate-free artificial leather. Cover and cold foam certified as per Ökotex standard 100 class 1 Baby



    Warranty
    2 year

    CE
Technical specification
  • Unique ref.k166
  • Product familyChanging tables
  • Product groupDaycare changing tables
  • TypeObject (single object)
  • Date of publishing2020-11-13
  • Edition number1
  • Width (mm)800
  • Depth (mm)965
Related
  • Material mainAluminum
  • Material secondaryPlastic
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Furniture
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe
Andorra
Austria
Belgium
Cyprus
Czech Republic
Denmark
Estonia
Finland
France
Germany
Iceland
Ireland
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Monaco
Netherlands
Norway
Poland
Portugal
San Marino
Spain
Switzerland
United Kingdom
Vatican City