Publish your products
Changing table 335 laundry sink right - Ladder left, 140x80 cm
Changing table 335 laundry sink right - Ladder left, 140x80 cm
    Granberg

    Changing table 335 laundry sink right - Ladder left, 140x80 cm

    Model 335 is a wall mounted height adjustable nursing table. The nursing table surface is made of a moulded plastic which is easy to clean.

    Functions and Advantages
    • Moulded changing table 140 cm with mattress and laundry sink
    • Border height 5 cm
    • Electrically height adjustable 67 - 107 cm above floor
    • Wall mounted to make cleaning easier
    • Easy-to-use programmable table control
    Standard equipment

    - Mattress
    - 2 x storage baskets
    - Extendable ladder
    - Programmable table control
    - Mixer with extendable hand shower and flexible water hoses
    - Flexible drainage hose with water trap

    Specification
    • Border height
      50 mm

      Width
      1400 mm

      Depth
      800 mm

      Installation
      Wall-mounted

      Height adjustment

      670 - 1070 mm



      Speed level
      30 mm / sec.

      Max. user weight
      50 kg

      Electrical connection
      230 V ~ 50 Hz 230 VA (110 V available)

      IP-class
      IP20

      Safety


      Material

      Motor unit: Anodised aluminium
      Wall bracket: Powder coated sheet-metal (Grey RAL 9006)
      Nursing table fittings: Hygienic moulded plastic
      Mattress: (WxDxH) 750x710x30 mm. Manufactured from phthalate-free artificial leather. Cover and cold foam certified as per Ökotex standard 100 class 1 Baby
      Laundry sink: (WxD) 450x380 mm, 120 mm drawer depth



      Plumbing connections
      Flexible water hoses and drain hose with water trap

      Warranty
      2 year

      CE
    Technical specification
    • Unique ref.k171
    • Product familyChanging tables
    • Product groupDaycare changing tables
    • TypeObject (single object)
    • Date of publishing2020-11-13
    • Edition number1
    • Width (mm)1400
    • Depth (mm)800
    Related
    • Material mainSteel
    • Material secondaryPlastic
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Furniture
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe
    Andorra
    Austria
    Belgium
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Iceland
    Ireland
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Poland
    Portugal
    San Marino
    Spain
    Switzerland
    United Kingdom
    Vatican City