Publish your products
Changing table 332 laundry sink left - Ladder right, 140x80 cm
Changing table 332 laundry sink left - Ladder right, 140x80 cm
    Granberg

    Changing table 332 laundry sink left - Ladder right, 140x80 cm

    Baby changing table with an adjustable working height of 73 - 113 cm above the floor. The height can be adjusted quickly (3 cm/sec.) and is safe, because only the carer can set their working height. To lessen the heavy lifting required, there is an option to fit steps to the table so that the child can climb up themselves.

    Functions and Advantages
    • Nursing table with laminate sheet 140 cm with mattress and laundry sink on left
    • Electrically height adjustable 73 - 113 cm above floor
    • Free-standing with adjustable feet
    • Easy-to-use programmable table control
    Standard equipment

    - Mattress
    - 2 x storage baskets
    - Extendable ladder
    - Programmable table control
    - Mixer with extendable hand shower
    - Flexible water hoses
    - Flexible drainage hose with water trap

    Specification
    • Border height
      55 mm

      Width
      1400 mm

      Depth
      800 mm

      Installation
      Freestanding

      Height adjustment

      730 - 1130 mm



      Speed level
      30 mm / sec.

      Max. user weight
      50 kg

      Electrical connection
      230 V ~ 50 Hz 230 VA (110 V available)

      IP-class
      IP20

      Safety


      Material

      Motor unit: Anodised aluminium
      Floor frame: Powder coated steel (Grey RAL 9006) with adjustable feet
      Nursing table fittings: Sheet with white high-pressure laminate with solid birch moulding
      Mattress: (WxDxH) 710x750x30 mm. Manufactured from phthalate-free artificial leather. Cover and cold foam certified as per Ökotex standard 100 class 1
      Border: Solid clear varnished birch
      Laundry sink: (WxD) 340x400 mm, 145 mm drawer Depth



      Plumbing connections
      Flexible water hoses and drain hose with water trap

      Warranty
      2 year

      CE
    Technical specification
    • Unique ref.k192
    • Product familyChanging tables
    • Product groupDaycare changing tables
    • TypeObject (single object)
    • Date of publishing2020-11-13
    • Edition number1
    • Width (mm)1400
    • Depth (mm)800
    Related
    • Material mainSteel
    • Material secondaryLaminate
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Furniture
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe
    Andorra
    Austria
    Belgium
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Iceland
    Ireland
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Poland
    Portugal
    San Marino
    Spain
    Switzerland
    United Kingdom
    Vatican City