Publish your products
Changing table 332 - Ladder right, border height 20 cm, 80x80 cm
Granberg

Changing table 332 - Ladder right, border height 20 cm, 80x80 cm

Baby changing table with an adjustable working height of 73 - 113 cm above the floor. The height can be adjusted quickly (3 cm/sec.) and is safe, because only the carer can set their working height. To lessen the heavy lifting required, there is an option to fit steps to the table so that the child can climb up themselves.

Functions and Advantages
  • Nursing table with laminate sheet and mattress
  • Electrically height adjustable 73 - 113 cm above floor
  • Free-standing with adjustable feet
  • Easy-to-use programmable table control
Standard equipment

- Mattress
- 2 x storage baskets
- Extendable ladder
- Programmable table control

Specification
  • Border height
    200 mm

    Width
    800 mm

    Depth
    800 mm

    Installation
    Freestanding

    Height adjustment

    730 - 1130 mm



    Speed level
    30 mm / sec.

    Max. user weight
    50 kg

    Electrical connection
    230 V ~ 50 Hz 173 VA (110 V available)

    IP-class
    IP20

    Material

    Motor unit: Anodised aluminium
    Floor frame: Powder coated steel (Grey RAL 9006) with adjustable feet
    Nursing table fittings: Sheet with white high-pressure laminate with solid birch moulding

    Mattress:
    62 cm: (WxD) 530x750x30 mm
    80 cm: (WxD) 710x750x30 mm
    100 cm: (WxD) 910x750x30 mm
    120 cm: (WxD) 1110x750x30 mm

    Manufactured from phthalate-free artificial leather. Cover and cold foam certified as per Ökotex standard 100 class 1

    Borders: Solid clear varnished birch



    Warranty
    2 year

    CE
Technical specification
  • Unique ref.k211
  • Product familyChanging tables
  • Product groupDaycare changing tables
  • TypeObject (single object)
  • Date of publishing2020-11-13
  • Edition number1
  • Depth (mm)800
Related
  • Material mainSteel
  • Material secondaryLaminate
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Furniture
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe
Andorra
Austria
Belgium
Cyprus
Czech Republic
Denmark
Estonia
Finland
France
Germany
Iceland
Ireland
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Monaco
Netherlands
Norway
Poland
Portugal
San Marino
Spain
Switzerland
United Kingdom
Vatican City