Publish your products
Changing table 335 - Ladder right, 80x80 cm
Granberg

Changing table 335 - Ladder right, 80x80 cm

Model 335 is a wall mounted height adjustable nursing table. The nursing table surface is made of a moulded plastic which is easy to clean.

Functions and Advantages
  • Moulded changing table 80 cm with mattress
  • Electrically height adjustable 67 - 107 cm above floor
  • Wall mounted to make cleaning easier
  • Easy-to-use programmable table control
Standard equipment

- Mattress
- 2 x storage baskets
- Extendable ladder
- Programmable table control

Specification
  • Border height
    50 mm

    Width
    800 mm

    Depth
    800 mm

    Installation
    Wall-mounted

    Height adjustment

    670 - 1070 mm



    Speed level
    30 mm / sec.

    Max. user weight
    50 kg

    Electrical connection
    230 V ~ 50 Hz 173 VA (110 V available)

    IP-class
    IP20

    Safety


    Material

    Motor unit: Anodised aluminium
    Wall bracket: Powder coated sheet-metal (Grey RAL 9006)
    Nursing table fittings: Hygienic moulded plastic
    Mattress: (WxDxH) 710x710x30 mm. Manufactured from phthalate-free artificial leather. Cover and cold foam certified as per Ökotex standard 100 class 1 Baby



    Warranty
    2 year

    CE
Technical specification
  • Unique ref.k224
  • Product familyChanging tables
  • Product groupDaycare changing tables
  • TypeObject (single object)
  • Date of publishing2020-11-13
  • Edition number1
  • Width (mm)800
  • Depth (mm)800
Related
  • Material mainSteel
  • Material secondaryPlastic
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Furniture
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe
Andorra
Austria
Belgium
Cyprus
Czech Republic
Denmark
Estonia
Finland
France
Germany
Iceland
Ireland
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Monaco
Netherlands
Norway
Poland
Portugal
San Marino
Spain
Switzerland
United Kingdom
Vatican City