Publish your products
Centerlift 6490 - Height adjustable Kitchen Island Combi Module
Centerlift 6490 - Height adjustable Kitchen Island Combi Module
    Granberg

    Centerlift 6490 - Height adjustable Kitchen Island Combi Module

    4.4 out of 5 stars4.4(25 reviews)

    Centerlift 6490 combi module 6490-ES20S4L-253 contains of one shallow sink bowl, one shallow rinsing bowl. Prepared for glass ceramic hob with four cooking zones.

    The module is delivered complete, (except hob, mixer tap and hoses), and is available in left or right version.

    The module have hanging cabinets at one side and open space at the other side for wheelchair user.

    The height is continuously adjustable 400 mm which makes it possible to work from standing or sitting position.

    Safety systems, in the form of safety plates under cabinets and safety strips where there are spaces for knees, stop all movement if any object comes in contact with the switches.

    Electronics and motor system Plug and Play .

    Functions and Advantages
    • Motorised kitchen island lift for cabinets and the part with space for knees
    • Height-adjustable 70-110 cm above floor (excl. countertop)
    • 400 kg lifting power
    • Safety switch under storage cabinet and the part with space for knees.
    Standard equipment
    • Click at the info-button at the article-row above to see which items that is included in the combi module
    Specification
    • Material

      Motor units:
      Lacquered steel (S235JRG2)
      Frame:
      Aluminium
      Cover plates:
      12 mm white melamine
      Fronts:
      White lacquered aluminium
      Top board:
      30 mm top board in laminate.



      Installation
      Floor mounted

      Height adjustment

      Motorised, steplessly adjustable 400 mm
      (700-1100 mm excl. top board)



      Speed level
      20 mm/sec.

      Operation
      Recessed mounted buttons located in the motor units (left and right side)

      Safety

      Safety switches under the cabinet and under the front of spaces for knees. The function of the safety switch is to stop the
      movement if it comes in contact with any object.



      Electrical connection
      Plug for 230 V, 2 x 5A

      Plumbing connections
      Connection is made with flexible hoses

      Lifting force
      400 kg

      IP-class
      IP 20

      Frame depth
      1106 mm

      Front height - open side
      103 mm

      Dimensions cover plates - open side
      1 pc, width = width of lift, height 510 mm, thickness 12-20 mm

      Width worktop
      Width of lift + thickness of the side cover + Desired protrusion

      Depth worktop
      Depth of lift (1106 mm) + thickness of the front cover + Desired protrusion

      Delivery modules

      1 package with motor units. 1 package with length-dependent beams. 1 package with ready-mounted aluminium system for the part with space for knees



      Fittings supplied
      Bracket for fronts and top board

    Technical specification
    • Unique ref.k457
    • Product familyHeight adjustable kitchen systems
    • Product groupHeight adjustable frames for kitchen islands
    • TypeObject (single object)
    • Date of publishing2023-05-02
    • Edition number1
    • Width (mm)2530
    • Depth (mm)1106
    Related
    • Material mainAluminum
    • Material secondaryMelamine
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryKitchen - Kitchen
    • IFC classificationObject

    Region availability

    Europe Oceania North America Asia
    Åland Islands
    Australia
    Canada
    China
    Andorra
    New Zealand
    Greenland
    Indonesia
    Austria
    United States
    Japan
    Belgium
    Malaysia
    Bosnia and Herzegovina
    North Korea
    Bulgaria
    Saudi Arabia
    Croatia
    South Korea
    Cyprus
    Taiwan
    Czech Republic
    Thailand
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City