Publish your products
CARE 343 - Bathtub right, incl. mixer tap 140x70 cm
Granberg

CARE 343 - Bathtub right, incl. mixer tap 140x70 cm

Model 343 is an adjustable nursing table with sink. It has a stable design which provides a secure place for the child to be and for the carer to work. Hygienic nursing table surface made of Solid surface material provides a very strong surface. The size of the nursing table is customized as needed.

Functions and Advantages
  • Changing table of seamless Dupont Corian with mattress and bathtub, right
  • Electrically height adjustable 75 - 115 cm above floor
  • Freestanding with adjustable feet
  • Easy-to-use table control
  • Electronic components approved according to EN 60601-1 for medical electrical equipment
Standard equipment

- Mattress (WxDxH) 576x676x30 mm
- Table control
- Flexible drainage hose with water trap
- Mixer tap and hoses

Specification
  • Border height
    70 mm

    Width
    1400 mm

    Depth
    700 mm

    Installation
    Freestanding

    Height adjustment

    750 - 1150 mm



    Speed level
    18 mm / sec.

    Max. user weight
    50 kg

    Electrical connection
    230 V ~ 50 Hz 230 VA (110 V available)

    IP-class
    IPX6

    Material

    Nursing table: White seamless Dupont™ Corian®
    Floor frame Powder coated steel (Grey RAL 9006) with adjustable feet
    Electronics: Components approved according to EN 60601-1 for medical electrical equipment
    Mattress: (WxDxH) 600x670x30 mm. Manufactured from phthalate-free artificial leather. Cover and cold foam certified as per OEKO-TEX standard 100 class 1 Baby
    Bathtub: (WxD) 670x450 mm, 160 mm drawer depth Pop-up valve



    Warranty
    2 year

    CE
Technical specification
  • Unique ref.k459
  • Product familyChanging tables
  • Product groupShower and changing tables
  • TypeObject (single object)
  • Date of publishing2020-11-13
  • Edition number1
  • Width (mm)1400
  • Depth (mm)700
Related
  • Material mainSteel
  • Material secondarySolid surface
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe
Andorra
Austria
Belgium
Cyprus
Czech Republic
Denmark
Estonia
Finland
France
Germany
Iceland
Ireland
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Monaco
Netherlands
Norway
Poland
Portugal
San Marino
Spain
Switzerland
United Kingdom
Vatican City