Publish your products
CARE 346 Shower trolley - 140/180x70 cm
Granberg

CARE 346 Shower trolley - 140/180x70 cm

Functions and Advantages
  • Stable construction
  • Free space for person lifts beneath the nursing bench
  • Nursing bench in laminate with mattress
  • Electrically height adjustable 57 - 97 cm above floor
  • Freestanding with lockable castors
  • Easy-to-use hand control with flexible cable
  • 4 x Folding gates
  • Electronic components approved according to EN 60601-1 for medical electrical equipment
  • Metal parts, powder coated stainless steel
  • IPX6
Standard equipment

- Mattress
- Hand control with flexible cable
- Folding gates with locking function
- Drainage hose
- Battery operation

Specification
  • Border height
    200 mm

    Width
    1400 / 1800 mm

    Depth
    700 mm

    Installation
    Freestanding

    Operation
    Corded hand control

    Height adjustment

    567 - 967 mm



    Speed level
    18 mm / sec.

    Max. user weight
    200 kg

    Electrical connection
    230 V ~ 50 Hz 230 VA (110 V available)

    IP-class
    IPX6

    Material

    Nursing table panel: 12 mm white compact laminate with black core
    Sheet-metal parts: Powder coated stainless plate - Grey
    Electronics: Components approved according to EN 60601-1 for medical electrical equipment
    Mattress: (WxDxH) 1400/1800x700x30 mm. All-welded with sealed surface
    Battery box: Continuous connection to power supply is not needed with battery operation. The battery box is installed between control box and power point.
    Capacity: 1.3 Ah 24V
    Size: (WxDxH) 106x138x68 mm



    Plumbing connections
    Flexible hose, length 1200 mm. Exterior diameter 46 mm

    Warranty
    2 year

    CE
Technical specification
  • Unique ref.m739
  • Product familyChanging tables
  • Product groupShower and changing tables
  • TypeObject (single object)
  • Date of publishing2020-11-13
  • Edition number1
  • Depth (mm)700
Related
  • Material mainStainless steel
  • Material secondaryLaminate
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe
Andorra
Austria
Belgium
Cyprus
Czech Republic
Denmark
Estonia
Finland
France
Germany
Iceland
Ireland
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Monaco
Netherlands
Norway
Poland
Portugal
San Marino
Spain
Switzerland
United Kingdom
Vatican City