Publish your products
Electric Wardrobe Lift - BUTLER 722
Granberg

Electric Wardrobe Lift - BUTLER 722

With BUTLER 722, the height of the wardrobe can be used to the full.
A simple push of a button lowers the clothes rod by 112 cm. A person of normal height can easily reach up to 190 cm which means the clothes rod in its upper position can be 300 cm above the floor. Thus, the lower part of the wardrobe can be used for another clothes rod or other form of storage.

Functions and Advantages
  • Load bearing capacity 30 kg
  • Telescopic for interior wardrobe dimensions from 54.5 to 156.8 cm in width
  • Stylish and discreet design
  • Very quiet motors also take up little space inside the wardrobe
  • Integrated safety stop stops movement on collision
Standard equipment

Supplied with:
- 1x Wardrobe lift
- 1x Control unit with 2 connection cables
- 1x Power supply unit with plug

Specification
  • Type of lift
    Electric wardrobe lift that lowers the clothes rod in front of the wardrobe

    Height adjustment

    Motorised clothes rod, steplessly adjustable 1118 mm
    downwards, 626 mm outwards

    Speed level
    47 mm/sec.

    Operation
    Remote control or wired manoeuvre device

    Electrical connection
    Plug for 100-240VAC, 50/60hz, 2.0 A

    Max load
    30 kg

    Fits cabinet width
    600 - 900 mm / 1000 - 1600 mm

    Material
    Powder-lacquered steel parts, plastic cover, chromed clothes rod

    Noise level
    52 dB

    Delivery package
    900x490x90 mm (LxWxH)

    Delivery Weight
    12.5 kg

    Warranty
    2 year

    CE

Technical specification
  • Unique ref.m813
  • Product familyButler
  • Product groupWardrobe lifts
  • TypeObject (single object)
  • Date of publishing2020-12-18
  • Edition number1
Related
  • Material mainPowder coated steel
  • Material secondaryPlastic
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Furniture
  • IFC classificationObject
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe Oceania North America Asia
Åland Islands
Australia
Canada
China
Andorra
New Zealand
Greenland
Indonesia
Austria
United States
Japan
Belgium
Malaysia
Bosnia and Herzegovina
North Korea
Bulgaria
Saudi Arabia
Croatia
South Korea
Cyprus
Taiwan
Czech Republic
Thailand
Denmark
Estonia
Finland
France
Germany
Greece
Hungary
Iceland
Ireland
Italy
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
Vatican City