Publish your products
Ascent Single Back Convex 60deg

Ascent Single Back Convex 60deg

The Ascent Series is a modular beam seating system designed for large scale interiors and waiting areas. Gently curved and a triumph of three-dimensional design, Ascent is unique, placemaking, configurable and truly seamless. Architects are sure to recognize and celebrate the possibilities.
Specification
  • With Ascent, the limitations of straight-backed, straight-angled beam seaters are no more. This new series can be configured to fit the structure of any building and guide people flow. Also, Ascent creates 30-40% more space than conventional seating systems. The modular concept offers the possibility to reconfigure and adapt quickly when new demands are needed in the ever-evolving public spaces.
Technical specification
  • Unique ref.BA00011
  • Product familyAscent Series
  • Product groupAscent Single Back
  • TypeObject (single object)
  • Date of publishing2020-07-03
  • Edition number1
  • Height (mm)865
  • Width (mm)1775
  • Depth (mm)625
Related
  • Material mainWood
  • Material secondarySteel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)50
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings

Region availability

Europe Asia North America
Åland Islands
Armenia
Canada
Albania
Azerbaijan
United States
Andorra
Bangladesh
Austria
Bhutan
Belarus
British Indian Ocean Territory
Belgium
Brunei
Bosnia and Herzegovina
Cambodia
Bulgaria
China
Croatia
Christmas Island
Cyprus
Cocos (Keeling) Islands
Czech Republic
Georgia
Denmark
Hong Kong
Estonia
India
Faroe Islands
Indonesia
Finland
Japan
France
Kazakhstan
Germany
Kyrgyzstan
Gibraltar
Laos
Greece
Macau
Guernsey
Malaysia
Hungary
Maldives
Iceland
Mongolia
Ireland
Myanmar (Burma)
Isle of Man
Nepal
Italy
North Korea
Jersey
Pakistan
Latvia
Philippines
Liechtenstein
Singapore
Lithuania
South Korea
Luxembourg
Sri Lanka
Malta
Taiwan
Moldova
Tajikistan
Monaco
Thailand
Montenegro
Turkmenistan
Netherlands
Uzbekistan
North Macedonia
Vietnam
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City